How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 2.69 |
| AA: | 8.88 | AG: | 4.65 |
| BE: | 0.38 in | BF: | 0.41 |
| V: | 1.94 in | AK: | 4.5 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| LM: | 7.76 | I: | 3.77 in |
| L: | 5.51 in | T: | 1 |
| LL: | 2.12 in | AB: | 4.07 |
| G: | 1.94 | U: | 0.75 in |
| H: | 0.53 in | BD: | 5.88 |
| AE2: | 0.56 | AF: | 0.19 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 23YFC | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Bore Code: | 16 | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Output RPM: | 70 | Output Diameter (in): | 1 in |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.51 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

