How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| T: | 1 | H: | 0.53 in |
| AG: | 4.65 | G: | 1.94 |
| AF: | 0.19 | AE2: | 0.56 |
| P: | 1.88 in | D: | 2.69 |
| BE: | 0.38 in | I: | 3.77 in |
| AK: | 4.5 | BF: | 0.41 |
| AJ: | 5.88 | V: | 1.94 in |
| U: | 0.75 in | LM: | 7.76 |
| LL: | 2.12 in | AA: | 8.88 |
| AB: | 4.07 | L: | 5.51 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.51 | Output Diameter (in): | 1 in |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Model Code: | 23YFC |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Bore Code: | 16 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output RPM: | 70 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

