How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LL: | 2.12 in |
| LM: | 7.76 | AF: | 0.19 |
| AB: | 4.07 | L: | 5.51 in |
| V: | 1.94 in | AG: | 4.65 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| H: | 0.53 in | D: | 2.69 |
| AK: | 4.5 | T: | 1 |
| G: | 1.94 | AA: | 8.88 |
| AE2: | 0.56 | BF: | 0.41 |
| BE: | 0.38 in | P: | 1.88 in |
| AJ: | 5.88 | U: | 0.75 in |
Technical Specifications
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.32 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

