How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | G: | 1.94 |
| D: | 2.69 | AG: | 4.65 |
| AB: | 4.07 | LL: | 2.12 in |
| BF: | 0.41 | AE2: | 0.56 |
| T: | 1 | BE: | 0.38 in |
| V: | 1.94 in | I: | 3.77 in |
| P: | 1.88 in | AK: | 4.5 |
| L: | 5.51 in | H: | 0.53 in |
| LM: | 7.76 | BD: | 5.88 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| AJ: | 5.88 | AA: | 8.88 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 58.3 |
| Output Diameter (in): | 1 in | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 1.32 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

