Grove Gear 23YFC-2-1.000-56C-50-L1
Part #:23YFC-2-1.000-56C-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | I: | 3.77 in |
| AK: | 4.5 | AG: | 4.65 |
| AF: | 0.19 | BD: | 5.88 |
| P: | 1.88 in | G: | 1.94 |
| U: | 0.75 in | T: | 1 |
| H: | 0.53 in | BE: | 0.38 in |
| BF: | 0.41 | L: | 5.51 in |
| AA: | 8.88 | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | LM: | 7.76 |
| D: | 2.69 | AB: | 4.07 |
| V: | 1.94 in | AJ: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Diameter (in): | 1 in |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Input HP @ 1750 RPM: | 0.847 | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Output RPM: | 35 | Ratio: | 50:1 |
| Assembly: | YFC-2 | Series Code: | OE |
| Service Factor: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 50:1 | Bore Code: | 16 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

