Grove Gear 23YFC-2-1.000-56C-50-L3
Part #:23YFC-2-1.000-56C-50-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | D: | 2.69 |
| U: | 0.75 in | BE: | 0.38 in |
| V: | 1.94 in | BF: | 0.41 |
| BD: | 5.88 | AF: | 0.19 |
| I: | 3.77 in | AB: | 4.07 |
| L: | 5.51 in | AJ: | 5.88 |
| G: | 1.94 | LL: | 2.12 in |
| H: | 0.53 in | AK: | 4.5 |
| AG: | 4.65 | AE2: | 0.56 |
| LM: | 7.76 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | P: | 1.88 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Ratio: | 50:1 | Service Factor: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.847 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Bore Code: | 16 |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Model Code: | 23YFC | Output RPM: | 35 |
| Ratio Range: | 50:1 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

