Grove Gear 23YFC-2-1.000-56C-60-L2
Part #:23YFC-2-1.000-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | V: | 1.94 in |
| AK: | 4.5 | L: | 5.51 in |
| LM: | 7.76 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | BD: | 5.88 |
| LL: | 2.12 in | AF: | 0.19 |
| T: | 1 | AG: | 4.65 |
| I: | 3.77 in | AA: | 8.88 |
| BF: | 0.41 | D: | 2.69 |
| H: | 0.53 in | P: | 1.88 in |
| BE: | 0.38 in | AB: | 4.07 |
| U: | 0.75 in | AJ: | 5.88 |
Technical Specifications
| Assembly: | YFC-2 | Output RPM: | 29.2 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Series Code: | OE | Product Type: | Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.674 | Model Code: | 23YFC |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1 in | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Ratio: | 60:1 | Bore Code: | 16 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

