How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AK: | 4.5 |
| V: | 1.94 in | LL: | 2.12 in |
| AE2: | 0.56 | P: | 1.88 in |
| AB: | 4.07 | LM: | 7.76 |
| T: | 1 | U: | 0.75 in |
| AG: | 4.65 | D: | 2.69 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| BD: | 5.88 | I: | 3.77 in |
| BF: | 0.41 | BE: | 0.38 in |
| H: | 0.53 in | AA: | 8.88 |
| AJ: | 5.88 | G: | 1.94 |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Series Code: | OE | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Bore Code: | 16 |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Output RPM: | 21.9 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.455 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

