How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 0.75 in |
| V: | 1.94 in | I: | 3.77 in |
| BE: | 0.38 in | LL: | 2.12 in |
| G: | 1.94 | AF: | 0.19 |
| T: | 1 | AE2: | 0.56 |
| LM: | 7.76 | P: | 1.88 in |
| L: | 5.51 in | H: | 0.53 in |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| D: | 2.69 | AB: | 4.07 |
| AJ: | 5.88 | AG: | 4.65 |
| AK: | 4.5 | BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.455 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio: | 80:1 |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Bore Code: | 16 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 21.9 |
| Output Diameter (in): | 1 in | Model Code: | 23YFC |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

