How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | BE: | 0.38 in |
| T: | 1.125 | D: | 2.69 |
| G: | 1.94 | BD: | 5.88 |
| AE2: | 0.56 | BF: | 0.41 |
| P: | 1.88 in | AF: | 0.19 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| L: | 5.51 in | V: | 1.94 in |
| H: | 0.53 in | I: | 3.77 in |
| AJ: | 5.88 | AG: | 4.65 |
| LL: | 2.12 in | AK: | 4.5 |
| LM: | 7.76 | AB: | 4.07 |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Output RPM: | 175 | Assembly: | YFC-2 |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Series Code: | OE | Gear Type: | Worm |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 3.08 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 18 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Model Code: | 23YFC | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

