How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | H: | 0.53 in |
| Center Distance (in): | 2.375 in | LM: | 7.76 |
| BE: | 0.38 in | AK: | 4.5 |
| L: | 5.51 in | LL: | 2.12 in |
| AE2: | 0.56 | P: | 1.88 in |
| V: | 1.94 in | BD: | 5.88 |
| AA: | 8.88 | AB: | 4.07 |
| G: | 1.94 | AJ: | 5.88 |
| U: | 0.75 in | AG: | 4.65 |
| BF: | 0.41 | AF: | 0.19 |
| T: | 1.125 | D: | 2.69 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.08 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Bore Code: | 18 | Output Shaft Direction: | 2 |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Model Code: | 23YFC |
| Input Style: | Flexible Coupling Input | Ratio: | 10:1 |
| Motor Frame Size: | 140TC | Ratio Range: | 10:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

