How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 4.07 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | AE2: | 0.56 |
| LM: | 7.76 | V: | 1.94 in |
| AF: | 0.19 | P: | 1.88 in |
| L: | 5.51 in | I: | 3.77 in |
| G: | 1.94 | BF: | 0.41 |
| U: | 0.75 in | BD: | 5.88 |
| D: | 2.69 | T: | 1.125 |
| AG: | 4.65 | BE: | 0.38 in |
| LL: | 2.12 in | AK: | 4.5 |
Technical Specifications
| Ratio: | 100:1 | Input Diameter (in): | 0.75 in |
| Model Code: | 23YFC | Service Factor: | 1 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 18 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.307 |
| Series Code: | OE | Input RPM: | 1,750 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.125 in |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

