How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| AF: | 0.19 | H: | 0.53 in |
| AB: | 4.07 | AA: | 8.88 |
| P: | 1.88 in | BE: | 0.38 in |
| L: | 5.51 in | U: | 0.75 in |
| I: | 3.77 in | T: | 1.125 |
| AK: | 4.5 | G: | 1.94 |
| V: | 1.94 in | LM: | 7.76 |
| D: | 2.69 | LL: | 2.12 in |
| AE2: | 0.56 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 23YFC |
| Bore Code: | 18 | Series Code: | OE |
| Output Diameter (in): | 1.125 in | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.375 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.307 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

