How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | D: | 2.69 |
| AG: | 4.65 | AB: | 4.07 |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| AE2: | 0.56 | LL: | 2.12 in |
| V: | 1.94 in | BF: | 0.41 |
| BE: | 0.38 in | BD: | 5.88 |
| AK: | 4.5 | AA: | 8.88 |
| L: | 5.51 in | LM: | 7.76 |
| I: | 3.77 in | H: | 0.53 in |
| AJ: | 5.88 | G: | 1.94 |
| T: | 1.125 | P: | 1.88 in |
Technical Specifications
| Output Shaft Direction: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.307 |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Output Diameter (in): | 1.125 in | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 2 | Model Code: | 23YFC |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 18 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

