How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AK: | 4.5 |
| LM: | 7.76 | T: | 1.125 |
| AB: | 4.07 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| AJ: | 5.88 | G: | 1.94 |
| AA: | 8.88 | H: | 0.53 in |
| I: | 3.77 in | U: | 0.75 in |
| AG: | 4.65 | AF: | 0.19 |
| BE: | 0.38 in | AE2: | 0.56 |
| P: | 1.88 in | D: | 2.69 |
| V: | 1.94 in | BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 140TC | Bore Code: | 18 |
| Model Code: | 23YFC | Output Diameter (in): | 1.125 in |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 2.3 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

