How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AF: | 0.19 |
| V: | 1.94 in | BF: | 0.41 |
| U: | 0.75 in | H: | 0.53 in |
| LM: | 7.76 | AJ: | 5.88 |
| D: | 2.69 | L: | 5.51 in |
| AK: | 4.5 | AB: | 4.07 |
| BD: | 5.88 | AE2: | 0.56 |
| I: | 3.77 in | AA: | 8.88 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| T: | 1.125 | P: | 1.88 in |
| BE: | 0.38 in | AG: | 4.65 |
Technical Specifications
| Motor Frame Size: | 140TC | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.125 in | Ratio: | 15:1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Bore Code: | 18 | Ratio Range: | 15:1 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Model Code: | 23YFC | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 2.3 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Output RPM: | 117 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

