How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | L: | 5.51 in |
| LL: | 2.12 in | H: | 0.53 in |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | AA: | 8.88 |
| LM: | 7.76 | AK: | 4.5 |
| BD: | 5.88 | I: | 3.77 in |
| BF: | 0.41 | V: | 1.94 in |
| BE: | 0.38 in | AG: | 4.65 |
| AF: | 0.19 | AE2: | 0.56 |
| G: | 1.94 | T: | 1.125 |
| U: | 0.75 in | D: | 2.69 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.83 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Bore Code: | 18 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.125 in | Ratio: | 20:1 |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

