How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 0.75 in |
| D: | 2.69 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| AG: | 4.65 | T: | 1.125 |
| P: | 1.88 in | BD: | 5.88 |
| AE2: | 0.56 | LM: | 7.76 |
| LL: | 2.12 in | V: | 1.94 in |
| AK: | 4.5 | I: | 3.77 in |
| BF: | 0.41 | G: | 1.94 |
| L: | 5.51 in | BE: | 0.38 in |
| AB: | 4.07 | AA: | 8.88 |
Technical Specifications
| Ratio Range: | 30:1 | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 2.50 | Bore Code: | 18 |
| Output Shaft Direction: | 2 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Assembly: | YFC-2 | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Model Code: | 23YFC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.32 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

