How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | P: | 1.88 in |
| AG: | 4.65 | D: | 2.69 |
| I: | 3.77 in | LL: | 2.12 in |
| AJ: | 5.88 | G: | 1.94 |
| V: | 1.94 in | BD: | 5.88 |
| BF: | 0.41 | AA: | 8.88 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| U: | 0.75 in | AF: | 0.19 |
| AK: | 4.5 | T: | 1.125 |
| LM: | 7.76 | H: | 0.53 in |
| AE2: | 0.56 | BE: | 0.38 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Center Distance (in): | 2.375 | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 1.32 | Model Code: | 23YFC |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.125 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 18 | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

