How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | H: | 0.53 in |
| L: | 5.51 in | I: | 3.77 in |
| AG: | 4.65 | BF: | 0.41 |
| AB: | 4.07 | BD: | 5.88 |
| AA: | 8.88 | P: | 1.88 in |
| D: | 2.69 | BE: | 0.38 in |
| T: | 1.125 | U: | 0.75 in |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AK: | 4.5 |
| AF: | 0.19 | AJ: | 5.88 |
| LL: | 2.12 in | AE2: | 0.56 |
Technical Specifications
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 0.75 in |
| Ratio Range: | 40:1 | Bore Code: | 18 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Ratio: | 40:1 | Model Code: | 23YFC |
| Input HP @ 1750 RPM: | 1.04 | Input Style: | Flexible Coupling Input |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

