How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | H: | 0.53 in |
| G: | 1.94 | LL: | 2.12 in |
| AK: | 4.5 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| AJ: | 5.88 | T: | 1.125 |
| L: | 5.51 in | AF: | 0.19 |
| BE: | 0.38 in | AA: | 8.88 |
| I: | 3.77 in | AB: | 4.07 |
| BD: | 5.88 | BF: | 0.41 |
| V: | 1.94 in | D: | 2.69 |
| AG: | 4.65 | P: | 1.88 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 18 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| Ratio: | 40:1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Model Code: | 23YFC | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 1.04 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

