How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | BE: | 0.38 in |
| P: | 1.88 in | AB: | 4.07 |
| AK: | 4.5 | G: | 1.94 |
| T: | 1.125 | BF: | 0.41 |
| L: | 5.51 in | AG: | 4.65 |
| U: | 0.75 in | LL: | 2.12 in |
| AJ: | 5.88 | AF: | 0.19 |
| D: | 2.69 | I: | 3.77 in |
| AE2: | 0.56 | H: | 0.53 in |
| LM: | 7.76 | V: | 1.94 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Series Code: | OE |
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 2.50 |
| Bore Code: | 18 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.04 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

