How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | T: | 1.125 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| G: | 1.94 | AG: | 4.65 |
| BF: | 0.41 | AJ: | 5.88 |
| V: | 1.94 in | AK: | 4.5 |
| AA: | 8.88 | LM: | 7.76 |
| AF: | 0.19 | L: | 5.51 in |
| AE2: | 0.56 | BD: | 5.88 |
| I: | 3.77 in | D: | 2.69 |
| BE: | 0.38 in | U: | 0.75 in |
| H: | 0.53 in | AB: | 4.07 |
Technical Specifications
| Ratio: | 40:1 | Service Factor: | 1 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 1.04 |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.125 in | Output RPM: | 43.8 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Model Code: | 23YFC |
| Bore Code: | 18 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

