How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | L: | 5.51 in |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| AE2: | 0.56 | BF: | 0.41 |
| AB: | 4.07 | BE: | 0.38 in |
| LL: | 2.12 in | BD: | 5.88 |
| H: | 0.53 in | D: | 2.69 |
| T: | 1.125 | AG: | 4.65 |
| P: | 1.88 in | LM: | 7.76 |
| G: | 1.94 | AA: | 8.88 |
| AF: | 0.19 | U: | 0.75 in |
| AJ: | 5.88 | V: | 1.94 in |
Technical Specifications
| Ratio: | 5:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Shaft Seal Material: | Viton | Model Code: | 23YFC |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Bore Code: | 18 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Ratio Range: | 5:1 | Motor Frame Size: | 140TC |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Output RPM: | 350 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.89 |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

