How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | L: | 5.51 in |
| LL: | 2.12 in | T: | 1.125 |
| BF: | 0.41 | G: | 1.94 |
| BD: | 5.88 | AJ: | 5.88 |
| H: | 0.53 in | P: | 1.88 in |
| I: | 3.77 in | BE: | 0.38 in |
| AA: | 8.88 | D: | 2.69 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | LM: | 7.76 |
| AB: | 4.07 | AK: | 4.5 |
| AG: | 4.65 | AF: | 0.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.847 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Model Code: | 23YFC | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.125 in | Bore Code: | 18 |
| Output RPM: | 35 | Center Distance (in): | 2.375 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

