How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | BD: | 5.88 |
| V: | 1.94 in | AJ: | 5.88 |
| BE: | 0.38 in | D: | 2.69 |
| AK: | 4.5 | AE2: | 0.56 |
| L: | 5.51 in | AF: | 0.19 |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| G: | 1.94 | LM: | 7.76 |
| T: | 1.125 | U: | 0.75 in |
| AB: | 4.07 | LL: | 2.12 in |
| I: | 3.77 in | P: | 1.88 in |
| H: | 0.53 in | BF: | 0.41 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 23YFC |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Bore Code: | 18 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Ratio: | 50:1 |
| Output RPM: | 35 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 50:1 | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 0.847 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

