How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | D: | 2.69 |
| T: | 1.125 | L: | 5.51 in |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| AB: | 4.07 | AG: | 4.65 |
| H: | 0.53 in | AK: | 4.5 |
| P: | 1.88 in | I: | 3.77 in |
| U: | 0.75 in | BD: | 5.88 |
| V: | 1.94 in | AJ: | 5.88 |
| AF: | 0.19 | LM: | 7.76 |
| AE2: | 0.56 | BF: | 0.41 |
| AA: | 8.88 | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 0.847 |
| Shaft Seal Material: | Viton | Model Code: | 23YFC |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 18 | Input RPM: | 1,750 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 35 |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

