How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 4.65 |
| AA: | 8.88 | D: | 2.69 |
| G: | 1.94 | BD: | 5.88 |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | H: | 0.53 in |
| V: | 1.94 in | AF: | 0.19 |
| L: | 5.51 in | LM: | 7.76 |
| LL: | 2.12 in | BF: | 0.41 |
| AB: | 4.07 | U: | 0.75 in |
| T: | 1.125 | AK: | 4.5 |
| P: | 1.88 in | I: | 3.77 in |
Technical Specifications
| Assembly: | YFC-2 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Model Code: | 23YFC | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.674 |
| Bore Code: | 18 | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

