How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AF: | 0.19 |
| T: | 1.125 | LL: | 2.12 in |
| L: | 5.51 in | AE2: | 0.56 |
| LM: | 7.76 | AK: | 4.5 |
| U: | 0.75 in | AJ: | 5.88 |
| H: | 0.53 in | AB: | 4.07 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | BF: | 0.41 |
| V: | 1.94 in | AA: | 8.88 |
| BE: | 0.38 in | I: | 3.77 in |
| G: | 1.94 | BD: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.674 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Output Diameter (in): | 1.125 in | Bore Code: | 18 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Model Code: | 23YFC |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 29.2 |
| Center Distance (in): | 2.375 | Motor Frame Size: | 140TC |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

