How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | L: | 5.51 in |
| AE2: | 0.56 | BF: | 0.41 |
| AB: | 4.07 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| AG: | 4.65 | AJ: | 5.88 |
| T: | 1.125 | BE: | 0.38 in |
| P: | 1.88 in | BD: | 5.88 |
| H: | 0.53 in | D: | 2.69 |
| U: | 0.75 in | G: | 1.94 |
| AF: | 0.19 | V: | 1.94 in |
| AA: | 8.88 | AK: | 4.5 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.455 | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 21.9 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Bore Code: | 18 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Model Code: | 23YFC | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 80:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

