How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | P: | 1.88 in |
| AE2: | 0.56 | AF: | 0.19 |
| D: | 2.69 | AG: | 4.65 |
| AK: | 4.5 | LM: | 7.76 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| G: | 1.94 | BD: | 5.88 |
| AJ: | 5.88 | U: | 0.75 in |
| BE: | 0.38 in | V: | 1.94 in |
| BF: | 0.41 | AA: | 8.88 |
| AB: | 4.07 | T: | 1.125 |
| L: | 5.51 in | LL: | 2.12 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.375 | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Model Code: | 23YFC | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.455 | Input Style: | Flexible Coupling Input |
| Bore Code: | 18 | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Series Code: | OE |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

