How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BD: | 5.88 |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | D: | 2.69 |
| LL: | 2.12 in | BF: | 0.41 |
| AK: | 4.5 | V: | 1.94 in |
| G: | 1.94 | H: | 0.53 in |
| I: | 3.77 in | U: | 0.75 in |
| AE2: | 0.56 | T: | 1.125 |
| AA: | 8.88 | AB: | 4.07 |
| LM: | 7.76 | P: | 1.88 in |
| BE: | 0.38 in | L: | 5.51 in |
Technical Specifications
| Ratio Range: | 80:1 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 0.455 | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 80:1 | Series Code: | OE |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | Bore Code: | 18 |
| Model Code: | 23YFC | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.125 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

