How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | D: | 2.69 |
| T: | 1.125 | G: | 1.94 |
| AE2: | 0.56 | U: | 0.75 in |
| AJ: | 7.25 | BD: | 9 |
| AF: | 0.19 | H: | 0.53 in |
| I: | 3.77 in | L: | 5.51 in |
| AK: | 8.5 | V: | 1.94 in |
| L1: | 8.76 in | Center Distance (in): | 2.375 in |
| P: | 1.88 in | BF: | 0.53 |
| AA: | 8.88 | AG: | 4.65 |
| BE1: | 0.5 in | AB: | 4.07 |
Technical Specifications
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 3.08 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Model Code: | 23YFC | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Bore Code: | 18 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

