How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | H: | 0.53 in |
| AA: | 8.88 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| AE2: | 0.56 | L1: | 8.76 in |
| T: | 1.125 | U: | 0.75 in |
| AF: | 0.19 | LL: | 2.12 in |
| BF: | 0.53 | P: | 1.88 in |
| AB: | 4.07 | BD: | 9 |
| V: | 1.94 in | G: | 1.94 |
| BE1: | 0.5 in | AG: | 4.65 |
| I: | 3.77 in | AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Series Code: | OE |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Motor Frame Size: | 180TC | Output RPM: | 175 |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 3.08 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Model Code: | 23YFC |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 18 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

