How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 2.69 |
| AG: | 4.65 | AE2: | 0.56 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| H: | 0.53 in | AF: | 0.19 |
| P: | 1.88 in | V: | 1.94 in |
| U: | 0.75 in | L: | 5.51 in |
| AJ: | 7.25 | I: | 3.77 in |
| BD: | 9 | AA: | 8.88 |
| AB: | 4.07 | L1: | 8.76 in |
| BF: | 0.53 | T: | 1.125 |
| G: | 1.94 | AK: | 8.5 |
Technical Specifications
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 2.3 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Output RPM: | 117 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 2.50 | Model Code: | 23YFC |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Bore Code: | 18 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

