How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | P: | 1.88 in |
| AE2: | 0.56 | T: | 1.125 |
| BD: | 9 | U: | 0.75 in |
| G: | 1.94 | LL: | 2.12 in |
| H: | 0.53 in | BF: | 0.53 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| AK: | 8.5 | L: | 5.51 in |
| L1: | 8.76 in | D: | 2.69 |
| BE1: | 0.5 in | AA: | 8.88 |
| AJ: | 7.25 | I: | 3.77 in |
| V: | 1.94 in | AB: | 4.07 |
Technical Specifications
| Ratio Range: | 20:1 | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 18 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Service Factor: | 1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 1.83 | Output RPM: | 87.5 |
| Ratio: | 20:1 | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

