How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AJ: | 7.25 |
| AE2: | 0.56 | AG: | 4.65 |
| U: | 0.75 in | LL: | 2.12 in |
| AB: | 4.07 | V: | 1.94 in |
| L1: | 8.76 in | AK: | 8.5 |
| L: | 5.51 in | P: | 1.88 in |
| BF: | 0.53 | I: | 3.77 in |
| G: | 1.94 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | T: | 1.125 |
| BD: | 9 | H: | 0.53 in |
| D: | 2.69 | BE1: | 0.5 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.83 |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series Code: | OE |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Output RPM: | 87.5 |
| Assembly: | YFC-2 | Model Code: | 23YFC |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.125 in | Ratio Range: | 20:1 |
| Bore Code: | 18 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

