How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| U: | 0.75 in | H: | 0.53 in |
| L1: | 8.76 in | L: | 5.51 in |
| AE2: | 0.56 | BD: | 9 |
| AF: | 0.19 | D: | 2.69 |
| AB: | 4.07 | AK: | 8.5 |
| BE1: | 0.5 in | T: | 1.125 |
| AJ: | 7.25 | V: | 1.94 in |
| P: | 1.88 in | BF: | 0.53 |
| LL: | 2.12 in | AA: | 8.88 |
| AG: | 4.65 | G: | 1.94 |
Technical Specifications
| Ratio: | 25:1 | Gear Type: | Worm |
| Assembly: | YFC-2 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.125 in |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 25:1 |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Model Code: | 23YFC | Bore Code: | 18 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.51 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

