How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | V: | 1.94 in |
| LL: | 2.12 in | BF: | 0.53 |
| AG: | 4.65 | AA: | 8.88 |
| AJ: | 7.25 | G: | 1.94 |
| I: | 3.77 in | AF: | 0.19 |
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| AB: | 4.07 | U: | 0.75 in |
| D: | 2.69 | AE2: | 0.56 |
| H: | 0.53 in | BD: | 9 |
| P: | 1.88 in | L1: | 8.76 in |
| AK: | 8.5 | T: | 1.125 |
Technical Specifications
| Bore Code: | 18 | Output Diameter (in): | 1.125 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Model Code: | 23YFC | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Motor Frame Size: | 180TC |
| Output RPM: | 70 | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 1.51 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 25:1 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

