How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AF: | 0.19 |
| L: | 5.51 in | AG: | 4.65 |
| D: | 2.69 | BF: | 0.53 |
| AA: | 8.88 | BD: | 9 |
| P: | 1.88 in | AJ: | 7.25 |
| L1: | 8.76 in | U: | 0.75 in |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| H: | 0.53 in | G: | 1.94 |
| V: | 1.94 in | BE1: | 0.5 in |
| LL: | 2.12 in | AB: | 4.07 |
| I: | 3.77 in | T: | 1.125 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Model Code: | 23YFC | Product Type: | Right Angle |
| Assembly: | YFC-2 | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.125 in | Ratio: | 30:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.32 |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Output RPM: | 58.3 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Bore Code: | 18 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

