How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 1.94 |
| AE2: | 0.56 | I: | 3.77 in |
| LL: | 2.12 in | AB: | 4.07 |
| P: | 1.88 in | D: | 2.69 |
| L1: | 8.76 in | U: | 0.75 in |
| AG: | 4.65 | AJ: | 7.25 |
| L: | 5.51 in | V: | 1.94 in |
| Center Distance (in): | 2.375 in | BF: | 0.53 |
| AF: | 0.19 | BD: | 9 |
| BE1: | 0.5 in | AA: | 8.88 |
| T: | 1.125 | AK: | 8.5 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 1.32 |
| Output RPM: | 58.3 | Output Diameter (in): | 1.125 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Model Code: | 23YFC | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Bore Code: | 18 | Assembly: | YFC-2 |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

