How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | AJ: | 7.25 |
| BF: | 0.53 | AK: | 8.5 |
| BE1: | 0.5 in | P: | 1.88 in |
| AG: | 4.65 | T: | 1.125 |
| D: | 2.69 | AA: | 8.88 |
| U: | 0.75 in | I: | 3.77 in |
| AB: | 4.07 | G: | 1.94 |
| BD: | 9 | H: | 0.53 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| L: | 5.51 in | LL: | 2.12 in |
| AE2: | 0.56 | AF: | 0.19 |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Assembly: | YFC-2 |
| Ratio: | 40:1 | Model Code: | 23YFC |
| Ratio Range: | 40:1 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.04 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Bore Code: | 18 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.125 in |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

