How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AE2: | 0.56 |
| G: | 1.94 | H: | 0.53 in |
| AK: | 8.5 | BF: | 0.53 |
| AA: | 8.88 | AF: | 0.19 |
| T: | 1.125 | P: | 1.88 in |
| L1: | 8.76 in | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | AG: | 4.65 |
| U: | 0.75 in | V: | 1.94 in |
| D: | 2.69 | BE1: | 0.5 in |
| LL: | 2.12 in | AB: | 4.07 |
| L: | 5.51 in | BD: | 9 |
Technical Specifications
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Ratio Range: | 40:1 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Service Factor: | 1 | Ratio: | 40:1 |
| Model Code: | 23YFC | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.04 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Bore Code: | 18 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

