How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | BF: | 0.53 |
| AE2: | 0.56 | L: | 5.51 in |
| T: | 1.125 | AA: | 8.88 |
| I: | 3.77 in | P: | 1.88 in |
| V: | 1.94 in | AK: | 8.5 |
| G: | 1.94 | AG: | 4.65 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| L1: | 8.76 in | BE1: | 0.5 in |
| BD: | 9 | AB: | 4.07 |
| U: | 0.75 in | D: | 2.69 |
| AF: | 0.19 | AJ: | 7.25 |
Technical Specifications
| Output Diameter (in): | 1.125 in | Output RPM: | 43.8 |
| Input Style: | Flexible Coupling Input | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 1.04 | Series Code: | OE |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Bore Code: | 18 | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

