How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | G: | 1.94 |
| AB: | 4.07 | AJ: | 7.25 |
| LL: | 2.12 in | AE2: | 0.56 |
| L1: | 8.76 in | BD: | 9 |
| AA: | 8.88 | I: | 3.77 in |
| AK: | 8.5 | BE1: | 0.5 in |
| P: | 1.88 in | L: | 5.51 in |
| V: | 1.94 in | AG: | 4.65 |
| BF: | 0.53 | D: | 2.69 |
| H: | 0.53 in | AF: | 0.19 |
| T: | 1.125 | Center Distance (in): | 2.375 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Ratio: | 40:1 | Output Diameter (in): | 1.125 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Service Factor: | 1 | Model Code: | 23YFC |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series Code: | OE |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Motor Frame Size: | 180TC |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.04 |
| Bore Code: | 18 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

