How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 4.07 |
| T: | 1.125 | G: | 1.94 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| V: | 1.94 in | BF: | 0.53 |
| D: | 2.69 | AE2: | 0.56 |
| U: | 0.75 in | AA: | 8.88 |
| AJ: | 7.25 | LL: | 2.12 in |
| I: | 3.77 in | L: | 5.51 in |
| L1: | 8.76 in | AF: | 0.19 |
| BE1: | 0.5 in | P: | 1.88 in |
| BD: | 9 | AG: | 4.65 |
Technical Specifications
| Model Code: | 23YFC | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio: | 5:1 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Bore Code: | 18 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.89 |
| Assembly: | YFC-2 | Series Code: | OE |
| Output RPM: | 350 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Ratio Range: | 5:1 |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

