How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | T: | 1.125 |
| U: | 0.75 in | AF: | 0.19 |
| AG: | 4.65 | AE2: | 0.56 |
| L: | 5.51 in | P: | 1.88 in |
| BD: | 9 | Center Distance (in): | 2.375 in |
| D: | 2.69 | BF: | 0.53 |
| G: | 1.94 | I: | 3.77 in |
| AA: | 8.88 | AK: | 8.5 |
| AJ: | 7.25 | H: | 0.53 in |
| L1: | 8.76 in | BE1: | 0.5 in |
| AB: | 4.07 | V: | 1.94 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Model Code: | 23YFC |
| Output RPM: | 350 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 3.89 | Service Factor: | 1 |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 5:1 | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Bore Code: | 18 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

