How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 3.77 in |
| AG: | 4.65 | BD: | 9 |
| AB: | 4.07 | BF: | 0.53 |
| V: | 1.94 in | U: | 0.75 in |
| T: | 1.125 | LL: | 2.12 in |
| AA: | 8.88 | L1: | 8.76 in |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| G: | 1.94 | L: | 5.51 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| AE2: | 0.56 | D: | 2.69 |
| H: | 0.53 in | P: | 1.88 in |
Technical Specifications
| Ratio Range: | 5:1 | Series Code: | OE |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 3.89 | No. of Gear Reductions: | Single |
| Bore Code: | 18 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Output RPM: | 350 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Model Code: | 23YFC |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

