How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AB: | 4.07 |
| BD: | 9 | L: | 5.51 in |
| AA: | 8.88 | BF: | 0.53 |
| AJ: | 7.25 | D: | 2.69 |
| AK: | 8.5 | V: | 1.94 in |
| T: | 1.125 | I: | 3.77 in |
| H: | 0.53 in | P: | 1.88 in |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | AG: | 4.65 |
| AE2: | 0.56 | L1: | 8.76 in |
| BE1: | 0.5 in | LL: | 2.12 in |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 350 |
| Model Code: | 23YFC | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 3.89 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 18 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

