How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | P: | 1.88 in |
| L1: | 8.76 in | LL: | 2.12 in |
| V: | 1.94 in | AF: | 0.19 |
| I: | 3.77 in | D: | 2.69 |
| AK: | 8.5 | AJ: | 7.25 |
| AG: | 4.65 | BF: | 0.53 |
| BE1: | 0.5 in | T: | 1.125 |
| BD: | 9 | AB: | 4.07 |
| G: | 1.94 | U: | 0.75 in |
| H: | 0.53 in | L: | 5.51 in |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
Technical Specifications
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.125 in |
| Ratio: | 50:1 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Model Code: | 23YFC |
| Input HP @ 1750 RPM: | 0.847 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Bore Code: | 18 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

